3.1.13 Connection to an Enterprise Security Network
This example demonstrates how to connect the ATWINC15x0 Wi-Fi device to an AP with WPA/WPA2 enterprise security with the SAM D21 Xplained board as the host MCU.
Note: This example application is not
available in ASF for ATWINC3400.
It is based on the following hardware:
- The SAM D21 Xplained Pro
- The ATWINC15x0 on the EXT1 header