3.1.10 AP Provision Mode
This example demonstrates the use of the ATWINC15x0 with the SAM D21 Xplained Pro board to start Provision mode.
Note: This example application is not
available in ASF for ATWINC3400.
It is based on the following hardware:
- The SAM D21 Xplained Pro
- The ATWINC15x0 on the EXT1 header