3.1.8 How to Set Power Save Mode
This example demonstrates the use of the ATWINC15x0/ATWINC3400 with the SAM D21 Xplained Pro board to check the PS (Power Save) mode.
Note: This example application is not
available in ASF for ATWINC3400.
It is based on the following hardware:
- The SAM D21 Xplained Pro
- The ATWINC15x0 on the EXT1