3.1.7 How to Scan for APs
This example demonstrates the use of the ATWINC15x0/ATWINC3400 with the SAM D21 Xplained Pro board to explain how to scan for an AP when running as a station.
It is based on the following hardware:
- The SAM D21 Xplained Pro
- The ATWINC15x0/ATWINC3400 on EXT1 header