3.1.4 How to Run STA Mode
This example demonstrates the use of the ATWINC15x0/ATWINC3400 with the SAM D21 Xplained Pro board to behave as a station.
The example is based on the following hardware:
- The SAM D21 Xplained Pro
- The ATWINC15x0/ATWINC3400 on the EXT1 header