3.1.5 How to Run AP Mode
This example demonstrates the use of the ATWINC15x0/ATWINC3400 with the SAM D21 Xplained Pro board to behave as an AP.
It is based on the following hardware:
- The SAM D21 Xplained Pro
- The ATWINC15x0/ATWINC3400 on the EXT1 header