3.1.3 How to Get the Wi-Fi Network Signal Strength
This example demonstrates the use of the ATWINC15x0/ATWINC3400 with the SAM D21 Xplained Pro board to check signal strength, such as RSSI.
It is based on the following hardware:
- The SAM D21 Xplained Pro
- The ATWINC15x0/ATWINC3400 on the EXT1 header