3.1.1 How to Read the Chip ID
This example demonstrates how to retrieve the chip information of the ATWINC15x0/ATWINC3400 using the SAM D21 Xplained Pro board. This is a basic operation to identify which HW version is used.
It is based on the following hardware:
- The SAM D21 Xplained Pro board
- The ATWINC15x0/ATWINC3400 on the EXT1 header