3.1.6 How to Change Modes
This example demonstrates how to use the ATWINC15x0/ATWINC3400 with the SAM D21 Xplained Pro board as a station, and change it to AP.
Note: This example application is not
available in ASF for ATWINC3400.
It is based on the following hardware:
- The SAM D21 Xplained Pro
- The ATWINC15x0 on the EXT1 header