5.11.2 Wi-Fi Serial Demo Console Log
The application must be programmed and running. The following information will be displayed on the terminal window.
-- WINC1500 Wi-Fi Serial example -- -- XXXXX_XPLAINED_PRO -- -- Compiled: xxx x xxxx xx:xx:xx -- (APP)(INFO)Chip ID 1503a0 (APP)(INFO)Firmware ver : xx.x.x Svnrev xxxxx (APP)(INFO)Firmware Build xxx x xxxx Time xx:xx:xx (APP)(INFO)Firmware Min driver ver : xx.x.x (APP)(INFO)Driver ver: xx.x.x (APP)(INFO)Driver built at xxx x xxxx xx:xx:xx Connecting to DEMO_AP. wifi_cb: M2M_WIFI_RESP_CON_STATE_CHANGED : CONNECTED wifi_cb: M2M_WIFI_REQ_DHCP_CONF : IP is xxx.xxx.xxx.xxxsocket_cb: bind success! socket_cb: bind success. socket_cb: listen success. <<connect xxx.xxx.xxx.xxx (Local device) Connecting to [xxx.xxx.xxx.xxx] ... socket_cb: connect success. (Remote device) socket_cb: accept success. >>control ledon (Or) >>control ledoff