5.7.2 Demo Console Log
On the terminal window, enter the username through the terminal window.
-- WINC1500 pubnub cloud example --
-- XXXXX_XPLAINED_PRO --
-- Compiled: xxx x xxxx xx:xx:xx --
(APP)(INFO)Chip ID 1503a0
(APP)(INFO)Firmware ver : 19.5.2 Svnrev 13445
(APP)(INFO)Firmware Build xxx x xxxx Time xx:xx:xx
(APP)(INFO)Firmware Min driver ver : 19.3.0
(APP)(INFO)Driver ver: 19.5.2
(APP)(INFO)Driver built at xxx x xxxx xx:xx:xx
main: PubNub configured with following settings:
main: - Publish key: "demo", Subscribe key: "demo", Channel: "WINC1500_F8:C6".
main: Wi-Fi connecting to AP using hardcoded credentials...
m2m_wifi_state: M2M_WIFI_RESP_CON_STATE_CHANGED: CONNECTED
m2m_wifi_state: M2M_WIFI_REQ_DHCP_CONF: IP is 172.16.1.105
main: subscribe event, PNR_OK
main: subscribe event, interval.
socket_resolve_cb: pubsub.pubnub.com resolved with IP 54.249.82.178
main: subscribe event, interval.
main: publish event: {{"device":"WINC1500_F8:C6", "temperature":"25.50", "light":"95", "led":"0"}}
main: subscribe event, PNR_OK
main: received message: {"device":"WINC1500_F8:C6", "temperature":"25.50", "light":"95", "led":"0"}
main: subscribe event, interval.
main: publish event: {{"device":"WINC1500_F8:C6", "temperature":"25.50", "light":"96", "led":"0"}}
main: subscribe event, PNR_OK
main: subscribe event, interval.
main: received message: {"device":"WINC1500_F8:C6", "temperature":"25.50", "light":"96", "led":"0"}
main: subscribe event, interval.
main: publish event: {{"device":"WINC1500_F8:C6", "temperature":"25.50", "light":"96", "led":"0"}}
When the PubNub cloud console is configured as mentioned, then SAM D21 will get a message as shown below.
main: received message: {"device":"WINC1500_F9:A7", "temperature":"26.0", "light":"95", "led":"0"}
main: subscribe event, interval.
main: received LED control message: {"led":"on"}
main: subscribe event, interval.
main: publish event: {{"device":"WINC1500_F9:A7", "temperature":"26.0", "light":"96", "led":"1"}}
main: subscribe event, interval.
main: received LED control message: {"led":"off"}