3.5.1 PCIe AXI Master IF Throughput

Throughput calculation is carried out at 250 MHz AXI CLK using built-in DMA (64 KB of DMA size), maximum payload of 128 Bytes. The built-in DMA initiates 32-bit AXI burst length transactions on AXI Master IF. When using the built-in DMA, eight PCIe outstanding transactions are supported.

Table 3-9. PCIe AXI Master IF Throughput
Link WidthLink SpeedPC to LSRAM (Memory Read from PC)LSRAM to PC (Memory Write 
to PC)Maximum Theoretical Throughput (MBps)
Maximum Throughput (MBps)% of Theoretical ThroughputThroughput (MBps)% of Theoretical Throughput
x1Gen120682.422690.4250
Gen241182.245390.6500
x2Gen14108243987.8500
Gen281481.487587.51000
x4Gen181181.1830831000
Gen2118159.05150875.42000