Jump to main content
36.7.4 SPIxCLK
SPI Clock Selection
RegisterName: | SPIxCLK |
Address: | 0x8C |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | CLKSEL[4:0] | |
Access | | | | R/W | R/W | R/W | R/W | R/W | |
Reset | | | | 0 | 0 | 0 | 0 | 0 | |
Bits 4:0 – CLKSEL[4:0] SPI Clock Source
Selection
Table 36-5. SPI CLK Source
SelectionsCLK | Selection |
---|
11111
- 10010 | Reserved |
10001 | CLC8_OUT |
10000 | CLC7_OUT |
01111 | CLC6_OUT |
01110 | CLC5_OUT |
01101 | CLC4_OUT |
01100 | CLC3_OUT |
01011 | CLC2_OUT |
01010 | CLC1_OUT |
01001 | TU16B_OUT |
01000 | TU16A_OUT |
00111 | TMR4_Postscaler_OUT |
00110 | TMR2_Postscaler_OUT |
00101 | TMR0_OUT |
00100 | Clock Reference Output |
00011 | EXTOSC |
00010 | MFINTOSC (500 kHz) |
00001 | HFINTOSC |
00000 | FOSC (System Clock) |