Jump to main content
Analog Peripherals
- Differential Analog-to-Digital
Converter with Computation and Context Switching:
- Up to 43 external
channels
- Up to 140 ksps
- Differential or single-ended
ADC conversion
- Automated math functions on input signals:
- Averaging, filter calculations, oversampling
and threshold comparison
- Four Separate Contexts
(settings and results) saved and accessible separately
- Contexts can be accessed
through firmware or DMA
- Operates in Sleep
- Nine internal analog channels
- Hardware Capacitive Voltage Divider (CVD) support:
- Adjustable Sample-and-Hold capacitor
array
- Guard ring digital output drive
- Automates touch
sampling and reduces software size and CPU usage when touch or
proximity sensing is required
- One 10-Bit Digital-to-Analog
Converters (DAC):
- Buffered output available on
two I/O pins
- Internal connections to ADC
and Comparators
- Two 8-Bit Digital-to-Analog Converters (DAC):
- Buffered output available on two I/O pins
- Internal connections to ADC, OPA and Comparators
- Two High-Speed Comparators (CMP):
- High-Speed mode and Low-Power
modes available
- Four external inputs
- Configurable output
polarity
- External output via Peripheral Pin Select
- Two Operational Amplifiers:
- 5.5 MHz Gain Bandwidth
- Programmable Gain using
Internal Resistor Ladder
- Built-in hardware peak detect operation
- Automatic input offset voltage calibration
- Zero-Cross Detect (ZCD):
- Detect when AC signal on pin crosses ground
- Voltage Reference:
- Fixed Voltage Reference with
1.024V, 2.048V and 4.096V output levels
- Internal connections to ADC,
Comparator and DAC