39.1 Independent Gain Amplifiers
The output of the FVR is routed through two independent programmable gain amplifiers. Each amplifier can be programmed for a gain of 1x, 2x or 4x, to produce the three possible voltage levels.
The ADFVR bits
         are used to enable and configure the gain amplifier settings for the reference supplied to
         the ADC module. Refer to the “ADC - Analog-to-Digital Converter with Computation
            Module” chapter for additional information.
      The CDAFVR
         bits are used to enable and configure the gain amplifier settings for the reference
         supplied to the DAC and comparator modules. Refer to the “DAC - Digital-to-Analog
            Converter Module” and “CMP - Comparator Module” chapters for additional
         information.
      Refer to the figure below for the block diagram of the FVR module.