45.7 Comparator Negative Input Selection
The NCH bits direct an analog input pin, internal reference voltage or analog ground to the inverting input of the comparator.
Important: To use CxINy+ and CxINy- pins as analog input,
            the appropriate bits must be set in the ANSEL register and the corresponding TRIS bits
            must also be set to disable the output drivers.