43.4 Effects of a Reset
A device Reset affects the following:
- The DAC module is disabled
 - The DAC output voltage is removed from the DACxOUTn pin(s)
 - The DACxR bits are cleared
 
A device Reset affects the following:
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.