Jump to main content
13.12.11 SCANTRIG
Note:
- The number of implemented bits varies by device.
SCAN Trigger Selection RegisterName: | SCANTRIG |
Address: | 0x361 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | TSEL[4:0] | |
Access | | | | R/W | R/W | R/W | R/W | R/W | |
Reset | | | | 0 | 0 | 0 | 0 | 0 | |
Bits 4:0 – TSEL[4:0] Scanner Data Trigger Input
Selection
Table 13-3. Scanner Data Trigger Input SourcesTSEL Value | Trigger Input Sources |
---|
11111 - 10001 | — |
10000 | CLC8_OUT |
01111 | CLC7_OUT |
01110 | CLC6_OUT |
01101 | CLC5_OUT |
01100 | CLC4_OUT |
01011 | CLC3_OUT |
01010 | CLC2_OUT |
01001 | CLC1_OUT |
01000 | TU16B_OUT |
00111 | TU16A_OUT |
00110 | TMR4_Postscaler_OUT |
00101 | TMR3_OUT |
00100 | TMR2_Postscaler_OUT |
00011 | TMR1_OUT |
00010 | TMR0_OUT |
00001 | CLCKREF_OUT |
00000 | LFINTOSC(1) |
The number of implemented bits varies by device.