27.13.4 TxGATE

Timer Gate Source Selection Register
Name: TxGATE
Address: 0x316,0x327

Bit 76543210 
    GSS[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 4:0 – GSS[4:0] Timer Gate Source Selection

Table 27-5. Timer Gate Sources
GSSGate Source
Timer1Timer3
11111 - 11010Reserved
11001CLC8_OUT
11000CLC7_OUT
10111CLC6_OUT
10110CLC5_OUT
10101CLC4_OUT
10100CLC3_OUT
10011CLC2_OUT
10010CLC1_OUT
10001ZCD_OUT
10000CMP2_OUT
01111CMP1_OUT
01110NCO1_OUT
01101PWM3S1P2_OUT
01100PWM3S1P1_OUT
01011PWM2S1P2_OUT
01010PWM2S1P1_OUT
01001PWM1S1P2_OUT
01000PWM1S1P1_OUT
00111CCP2_OUT
00110CCP1_OUT
00101TMR4_Postscaler_OUT
00100TMR3_OUTReserved
00011TMR2_Postscaler_OUT
00010ReservedTMR1_OUT
00001TMR0_OUT
00000Pin selected by T1GPPSPin selected by T3GPPS