47.8.17 MCSPI Two-Pin Mode Register

This register can only be written if the WPEN bit is cleared in the MCSPI Write Protection Mode Register.

Name: MCSPI_TPMR
Offset: 0x50
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     OSR[1:0]MILCSM 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:2 – OSR[1:0] Oversampling Rate

Defines the MCP3910 OSR setting used.

Bit 1 – MIL Multiple Input Lines

ValueDescription
0 The MCSPI manages a single MOSI line (data multiplexing must be performed externally). When a single MCP3910 is driven, CSM and MIL must be written to 0.
1 The MCSPI manages up to four MOSI lines and data multiplexing is done internally.

Bit 0 – CSM Chip Select Mode

ValueDescription
0

Chip select is not driven. When a single MCP3910 is driven, CSM and MIL must be written to 0.

1

Chip select is driven and can be used to control enable pin of external device. Depending of the MCSPI_MR.PCSDEC bit, an external decoder can be used to minimize the number of IOs used.