47.8.18 MCSPI Two-Pin Header Register
| Name: | MCSPI_TPHR |
| Offset: | 0x54 |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| OSR[1:0] | GAIN[1:0] | BOOST | CNT[1:0] | ||||||
| Access | R | R | R | R | R | R | R | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bits 6:5 – OSR[1:0] Oversampling Rate
Oversampling rate setting
Bits 4:3 – GAIN[1:0] Gain
Gain setting
Bit 2 – BOOST Current Boost
Current boost setting
Bits 1:0 – CNT[1:0] Frame Counter
Frame counter value