47.7.3.4 MCSPI Peripheral DMA Controller (PDC)
In both Fixed and Variable Peripheral Select modes, the Peripheral DMA Controller (PDC) can be used to reduce processor overhead.
The fixed peripheral selection allows buffer transfers with a single peripheral. Using the PDC is an optimal means, as the size of the data transfer between the memory and the MCSPI is either 8 bits or 16 bits. However, if the peripheral selection is modified, MCSPI_MR must be reprogrammed.
The variable peripheral selection allows buffer transfers with multiple peripherals without reprogramming MCSPI_MR. Data written in MCSPI_TDR is 32 bits wide and defines the real data to be transmitted and the destination peripheral. Using the PDC in this mode requires 32-bit wide buffers, with the data in the LSBs and the PCS and LASTXFER fields in the MSBs. However, the MCSPI still controls the number of bits (8 to 16) to be transferred through MISO and MOSI lines with the Chip Select registers (MCSPI_CSRx). This is not the optimal means in terms of memory size for the buffers, but it provides a very effective means to exchange data with several peripherals without any processor intervention.