36.8.9 SLCDC Interrupt Status Register

Name: SLCDC_ISR
Offset: 0x2C
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      DIS ENDFRAME 
Access RR 
Reset 00 

Bit 2 – DIS Disable Completion Interrupt Status

ValueDescription
0

The SLCDC is enabled.

1

The SLCDC is disabled.

Bit 0 – ENDFRAME End of Frame Interrupt Status

ValueDescription
0

No End of Frame occurred since the last read.

1

End of Frame occurred since the last read.