36.8.3 SLCDC Frame Rate Register

This register can only be written if the WPEN bit is cleared in the Write Protection Mode register and the bit DFFRZS is cleared in the Status register.

Name: SLCDC_FRR
Offset: 0x8
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
      DIV[2:0] 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
      PRESC[2:0] 
Access R/WR/WR/W 
Reset 000 

Bits 10:8 – DIV[2:0] Clock Division

Processed at beginning of next frame.

ValueNameDescription
0 PRESC_CLK_DIV1

Clock output from prescaler is divided by 1

1 PRESC_CLK_DIV2

Clock output from prescaler is divided by 2

2 PRESC_CLK_DIV3

Clock output from prescaler is divided by 3

3 PRESC_CLK_DIV4

Clock output from prescaler is divided by 4

4 PRESC_CLK_DIV5

Clock output from prescaler is divided by 5

5 PRESC_CLK_DIV6

Clock output from prescaler is divided by 6

6 PRESC_CLK_DIV7

Clock output from prescaler is divided by 7

7 PRESC_CLK_DIV8

Clock output from prescaler is divided by 8

Bits 2:0 – PRESC[2:0] Clock Prescaler

Processed at beginning of next frame.

ValueNameDescription
0 SLCK_DIV8

Slow clock is divided by 8

1 SLCK_DIV16

Slow clock is divided by 16

2 SLCK_DIV32

Slow clock is divided by 32

3 SLCK_DIV64

Slow clock is divided by 64

4 SLCK_DIV128

Slow clock is divided by 128

5 SLCK_DIV256

Slow clock is divided by 256

6 SLCK_DIV512

Slow clock is divided by 512

7 SLCK_DIV1024

Slow clock is divided by 1024