1.1.7.4.18 DRV_SDSPI_COMMAND_HANDLE_INVALID Macro
C
#define DRV_SDSPI_COMMAND_HANDLE_INVALID SYS_MEDIA_BLOCK_COMMAND_HANDLE_INVALID
Summary
SDSPI Driver's Invalid Command Handle.
Description
This value defines the SDSPI Driver Invalid Command Handle. This value is returned by read or write routines when the command request was not accepted.
Remarks
Refer sys_media.h for definition of SYS_MEDIA_BLOCK_COMMAND_HANDLE_INVALID.