1.1.7.4.1 DRV_SDSPI_Initialize Function
C
SYS_MODULE_OBJ DRV_SDSPI_Initialize
(
const SYS_MODULE_INDEX drvIndex,
const SYS_MODULE_INIT * const init
)Summary
Initializes the SD Card driver.
Description
This routine initializes the SD Card driver, making it ready for clients to open and use the driver.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| drvIndex | Index for the driver instance to be initialized |
| init | Pointer to a data structure containing any data necessary to initialize the driver. |
Returns
If successful, returns a valid handle to a driver object. Otherwise, it returns SYS_MODULE_OBJ_INVALID.
Example
DRV_SDSPI_INIT drvSDSPI0InitData;
SYS_MODULE_OBJ objectHandle;
DRV_SDSPI_PLIB_INTERFACE drvSDSPI0PlibAPI = {
// SPI PLIB WriteRead function
.writeRead = (DRV_SDSPI_WRITEREAD)SPI0_WriteRead,
// SPI PLIB Write function
.write = (DRV_SDSPI_WRITE)SPI0_Write,
// SPI PLIB Read function
.read = (DRV_SDSPI_READ)SPI0_Read,
// SPI PLIB Transfer Status function
.isBusy = (DRV_SDSPI_IS_BUSY)SPI0_IsBusy,
// SPI PLIB Transfer Setup function
.transferSetup = (DRV_SDSPI_SETUP)SPI0_TransferSetup,
// SPI PLIB Callback Register
.callbackRegister = (DRV_SDSPI_CALLBACK_REGISTER)SPI0_CallbackRegister,
};
DRV_SDSPI_INIT drvSDSPI0InitData = {
// SD Card SPI PLIB API interface
.spiPlib = &drvSDSPI0PlibAPI,
.remapDataBits = drvSDSPI0remapDataBits,
.remapClockPolarity = drvSDSPI0remapClockPolarity,
.remapClockPhase = drvSDSPI0remapClockPhase,
// SDSPI Number of clients
.numClients = DRV_SDSPI_CLIENTS_NUMBER_IDX0,
// SDSPI Client Objects Pool
.clientObjPool = (uintptr_t)&drvSDSPI0ClientObjPool[0],
.chipSelectPin = DRV_SDSPI_CHIP_SELECT_PIN_IDX0,
.SDSPISpeedHz = DRV_SDSPI_SPEED_HZ_IDX0,
.writeProtectPin = SYS_PORT_PIN_NONE,
.isFsEnabled = DRV_SDSPI_REGISTER_WITH_FS_IDX0,
// DMA Channel for Transmit
.txDMAChannel = DRV_SDSPI_XMIT_DMA_CH_IDX0,
// DMA Channel for Receive
.rxDMAChannel = DRV_SDSPI_RCV_DMA_CH_IDX0,
// SPI Transmit Register
.txAddress = (void *)&(SPI0_REGS->SPI_TDR),
// SPI Receive Register
.rxAddress = (void *)&(SPI0_REGS->SPI_RDR),
};
objectHandle = DRV_SDSPI_Initialize(DRV_SDSPI_INDEX_0, (SYS_MODULE_INIT *)&drvSDSPI0InitData);
if (objectHandle == SYS_MODULE_OBJ_INVALID)
{
// Handle error
}Remarks
This routine must be called before any other SD Card routine is called.
This routine should only be called once during system initialization.
The system must use DRV_SDSPI_Status to find out when the driver is in the ready state.