1.1.7.4.19 DRV_SDSPI_COMMAND_STATUS Enum
C
typedef enum
{
/*Done OK and ready */
DRV_SDSPI_COMMAND_COMPLETED = SYS_MEDIA_COMMAND_COMPLETED,
/*Scheduled but not started */
DRV_SDSPI_COMMAND_QUEUED = SYS_MEDIA_COMMAND_QUEUED,
/*Currently being in transfer */
DRV_SDSPI_COMMAND_IN_PROGRESS = SYS_MEDIA_COMMAND_IN_PROGRESS,
/*Unknown Command */
DRV_SDSPI_COMMAND_ERROR_UNKNOWN = SYS_MEDIA_COMMAND_UNKNOWN,
} DRV_SDSPI_COMMAND_STATUS;
Summary
Identifies the possible events that can result from a request.
Description
This enumeration identifies the possible status values of a read or write buffer request submitted to the driver.
One of these values is returned by the DRV_SDSPI_CommandStatusGet routine.
Remarks
Refer sys_media.h for SYS_MEDIA_XXX definitions.