1.1.4.4.19 DRV_NAND_FLASH_TRANSFER_STATUS Enum

C

typedef enum
{
    /* Transfer is being processed */
    DRV_NAND_FLASH_TRANSFER_BUSY,

    /* Transfer is successfully completed */
    DRV_NAND_FLASH_TRANSFER_COMPLETED,

    /* Transfer is failed from NAND Flash */
    DRV_NAND_FLASH_TRANSFER_FAIL,

    /* Transfer had unknown error */
    DRV_NAND_FLASH_TRANSFER_ERROR_UNKNOWN,
} DRV_NAND_FLASH_TRANSFER_STATUS;

Summary

NAND Flash Driver Transfer Status.

Description

This data type will be used to indicate the current transfer status for NAND Flash driver.

Remarks

None.