1.1.4.4.21 DRV_NAND_FLASH_DATA Struct

C

typedef struct
{
    /* NAND Flash Geometry */
    DRV_NAND_FLASH_GEOMETRY nandFlashGeometry;

    /* NAND Flash data address */
    uint32_t dataAddress;

    /* NAND Flash spare/ecc buffer */
    CACHE_ALIGN uint8_t spareBuffer[512];

} DRV_NAND_FLASH_DATA;

Summary

NAND Flash device data.

Description

This data type will be used to store the data of the NAND Flash device.

Remarks

None.