1.1.3.4.26 DRV_MEMORY_COMMAND_HANDLE_INVALID Macro

C

#define DRV_MEMORY_COMMAND_HANDLE_INVALID SYS_MEDIA_BLOCK_COMMAND_HANDLE_INVALID

Summary

This value defines the Memory Driver's Invalid Command Handle.

Description

This value defines the Memory Driver's Invalid Command Handle. This value is returned by read/write/erase/erasewrite routines when the command request was not accepted.

Remarks

Refer to the sys_media.h for definition of SYS_MEDIA_BLOCK_COMMAND_HANDLE_INVALID.