54.7 Power Consumption
The values in this section are measured values of power
consumption under the following conditions, except where noted:
- Operating
Conditions
- CPU is running on Flash with automatic wait state
- Low-power cache enabled.
- BOD33 is disabled
- I/Os are inactive input mode with input trigger disabled
- Oscillators
- XOSC0 (crystal oscillator) running with external 32 MHz crystal
- XOSC32K (32 kHz crystal oscillator) running with external 32 kHz crystal in LP mode
- FDPLL is using XOSC32K as reference
- DFLL is using XOSC32K as reference
Mode | Conditions | Regulator | Clock | VDD | TA | Typ | Max. | Units |
---|---|---|---|---|---|---|---|---|
Active | COREMARK(1) | LDO | FDPLL 120 MHz | 1.8V | Max. at 85°C Typ at 25°C | 136 | 162 | µA/MHz |
3.3V | 137 | 164 | ||||||
DFLL 48 MHz | 1.8V | 136 | 199 | |||||
3.3V | 136 | 199 | ||||||
XOSC 32 MHz | 1.8V | 146 | 243 | |||||
3.3V | 149 | 245 | ||||||
BUCK | FDPLL 120 MHz | 1.8V | 103 | 127 | ||||
3.3V | 65 | 89 | ||||||
DFLL 48 MHz | 1.8V | 102 | 152 | |||||
3.3V | 63 | 115 | ||||||
XOSC 32 MHz | 1.8V | 110 | 205 | |||||
3.3V | 73 | 153 | ||||||
Idle | N/A | LDO | FDPLL 120 MHz | 1.8V | 21 | 46 | ||
3.3V | 23 | 48 | ||||||
DFLL 48 MHz | 1.8V | 21 | 84 | |||||
3.3V | 21 | 84 | ||||||
XOSC 32 MHz | 1.8V | 25 | 115 | |||||
3.3V | 27 | 117 | ||||||
BUCK | FDPLL 120 MHz | 1.8V | 16 | 35 | ||||
3.3V | 11 | 28 | ||||||
DFLL 48 MHz | 1.8V | 16 | 63 | |||||
3.3V | 10 | 46 | ||||||
XOSC 32 MHz | 1.8V | 21 | 90 | |||||
3.3V | 19 | 71 |
Note: System Configuration used:
- MCLK all APB clocks masked except MCLK and NVMCTRL
- MCLK.AHBMASK = 0x00C00FFF
- CMCC enabled
Mode | Conditions | Regulator Mode | VDD | TA | Typ. | Max. | Units | |
---|---|---|---|---|---|---|---|---|
Standby | Fast wake-up disabled (PM.STDBYCFG.FASTWKUP = 0x0), no peripheral running No System RAM retained (PM.STDBYCFG.RAMCFG = 0x2). 8 KB backup RAM retained | LDO | 1.8V | Max at 85°C Typ at 25°C | 43 | 870 | µA | |
3.3V | 43 | 869 | ||||||
BUCK | 1.8V | 26 | 570 | |||||
3.3V | 17 | 440 | ||||||
Fast wake-up enabled (PM.STDBYCFG.FASTWKUP = 0x3), no peripheral running No System RAM retained (PM.STDBYCFG.RAMCFG = 0x2). 8 KB backup RAM retained | LDO | 1.8V | 85 | 1388 | ||||
3.3V | 85 | 1392 | ||||||
BUCK | 1.8V | 65 | 1047 | |||||
3.3V | 47 | 738 | ||||||
Fast wake-up disabled (PM.STDBYCFG.FASTWKUP = 0x0), RTC running on XOSC32K No System RAM retained (PM.STDBYCFG.RAMCFG = 0x2). 8 KB backup RAM retained | LDO | 1.8V | 43 | 870 | ||||
3.3V | 44 | 870 | ||||||
BUCK | 1.8V | 26 | 571 | |||||
3.3V | 18 | 443 | ||||||
Fast wake-up disabled (PM.STDBYCFG.FASTWKUP = 0x0), RTC running on XOSC32K 32 KB System RAM retained (PM.STDBYCFG.RAMCFG = 0x1). 8 KB backup RAM retained | LDO | 1.8V | 45 | 912 | ||||
3.3V | 46 | 911 | ||||||
BUCK | 1.8V | 27 | 598 | |||||
3.3V | 19 | 462 | ||||||
Standby | Fast wake-up disabled (PM.STDBYCFG.FASTWKUP = 0x0), RTC running on XOSC32K Full System RAM retained (PM.STDBYCFG.RAMCFG = 0x0). 8 KB backup RAM retained | LDO | 1.8V | Max at 85°C Typ at 25°C | 53 | 1068 | µA | |
3.3V | 53 | 1067 | ||||||
BUCK | 1.8V | 32 | 702 | |||||
3.3V | 22 | 537 | ||||||
Fast wake-up enabled (PM.STDBYCFG.FASTWKUP=0x3), no peripheral running Full System RAM retained. | LDO | 1.8V | 101 | 1716 | ||||
3.3 V | 101 | 1722 | ||||||
BUCK | 1.8V | 78 | 1298 | |||||
3.3V | 55 | 911 | ||||||
Fast wake-up enabled (PM.STDBYCFG.FASTWKUP=0x3), RTC running on XOSC32K Full System RAM retained. | LDO | 1.8V | 102 | 1724 | ||||
3.3V | 103 | 1732 | ||||||
BUCK | 1.8V | 79 | 1305 | |||||
3.3V | 56 | 915 |
Mode | Conditions | Regulator Mode | VDD | TA | Typ. | Max. | Units | |
---|---|---|---|---|---|---|---|---|
Hibernate | No peripheral running No System RAM retained (PM.HIBCFG.RAMCFG = 0x2) No backup RAM retained (PM.HIBCFG.BRAMCFG = 0x2) | LDO | 1.8V | Max. at 85°C Typ at 25°C | 6 | 47 | µA | |
3.3V | 6 | 48 | ||||||
BUCK | 1.8V | 3 | 29 | |||||
3.3V | 3 | 29 | ||||||
RTC is running on XOSC32K No System RAM retained (PM.HIBCFG.RAMCFG = 0x2) No backup RAM retained (PM.HIBCFG.BRAMCFG = 0x2) | LDO | 1.8V | 6 | 48 | ||||
3.3V | 7 | 49 | ||||||
BUCK | 1.8V | 3 | 30 | |||||
3.3V | 3 | 30 | ||||||
RTC is running on XOSC32K No System RAM retained (PM.HIBCFG.RAMCFG = 0x2) 4 KB backup RAM retained (PM.HIBCFG.BRAMCFG = 0x1) | LDO | 1.8V | 7 | 55 | ||||
3.3V | 8 | 56 | ||||||
BUCK | 1.8V | 3 | 35 | |||||
3.3V | 4 | 33 | ||||||
RTC is running on XOSC32K No System RAM retained (PM.HIBCFG.RAMCFG = 0x2) 8 KB backup RAM retained (PM.HIBCFG.BRAMCFG = 0x0) | LDO | 1.8V | 7 | 61 | ||||
3.3V | 8 | 63 | ||||||
BUCK | 1.8V | 4 | 39 | |||||
3.3V | 4 | 31 | ||||||
RTC is running on XOSC32K 32 KB System RAM retained (PM.HIBCFG.RAMCFG = 0x1) 8 KB backup RAM retained (PM.HIBCFG.BRAMCFG = 0x0) | LDO | 1.8V | 9 | 100 | ||||
3.3V | 10 | 101 | ||||||
BUCK | 1.8V | 5 | 65 | |||||
3.3V | 4 | 48 | ||||||
RTC is running on XOSC32K Full System RAM retained (PM.HIBCFG.RAMCFG = 0x0) 8 KB backup RAM retained (PM.HIBCFG.BRAMCFG = 0x0) | LDO | 1.8V | 16 | 255 | ||||
3.3V | 17 | 255 | ||||||
BUCK | 1.8V | 9 | 166 | |||||
3.3V | 7 | 121 |
Mode | Conditions | VDD | TA | Typ. | Max. | Units | |
---|---|---|---|---|---|---|---|
Backup | Powered by VDDIO, no RTC running VDDIO+VDDANA consumption No backup RAM retained (PM.BKUPCFG.BRAMCFG = 0x2) | 1.8V | Max. at 85°C Typ at 25°C | 2.1 | 41.7 | µA | |
3.3V | 2.5 | 42.5 | |||||
Powered by VDDIO with RTC running on XOSC32K VDDIO+VDDANA consumption No backup RAM retained (PM.BKUPCFG.BRAMCFG = 0x2) | 1.8V | 2.7 | 42.6 | ||||
3.3V | 3.3 | 43.6 | |||||
Powered by VDDIO, no RTC running VDDIO+VDDANA consumption 4 KB backup RAM retained (PM.BKUPCFG.BRAMCFG = 0x1) | 1.8V | 2.4 | 48.4 | ||||
3.3V | 2.8 | 49.1 | |||||
Powered by VDDIO, no RTC running VDDIO+VDDANA consumption 8 KB backup RAM retained (PM.BKUPCFG.BRAMCFG = 0x0) | 1.8V | 2.7 | 55.1 | ||||
3.3V | 3.1 | 55.8 | |||||
Battery backup mode powered by VBAT with RTC running on XOSC32K | 1.8V | 2.7 | 42.6 | ||||
3.3V | 3.3 | 43.6 | |||||
OFF | - | 1.8V | Max at 85°C Typ at 25°C | 0.191 | 2.30 | µA | |
3.3V | 0.331 | 3.35 |