54.6 Maximum Clock Frequencies
Symbol | Description | Conditions | Fmax | Units |
---|---|---|---|---|
fGCLKGEN0 / fGCLK_MAIN (see Note 2) | GCLK Generator Output Frequency | undivided | 200 | MHz |
FgclkgenX, x={1;7} | 200 | MHz | ||
FgclkgenX, , x={8;11} | 100 | MHz |
Note:
- These values are based on simulation. They are not covered by production test limits or characterization.
- GCLK Generator 0 output frequency must not exceed the AHB clock frequency. The output must be divided in case of the GCLK Generator 0 input frequency is higher than the AHB clock frequency.
Symbol | Description | Max. | Units |
---|---|---|---|
fCPU | CPU clock frequency | 120 | MHz |
fAHB | AHB clock frequency | 120 | MHz |
fAPBx, x = {A, B, C, D} | APBA, APBB, APBC and APBD clock frequency | 120 | MHz |
fGCLK_DPLLx, x = {0,1} | FDPLL0 and FDPLL1 Reference clock frequency | 3.2 | MHz |
fGCLK_DPLLx_32K, x = {0,1} | FDPLL0 and FDPLL1 32k Reference clock frequency | 100 | kHz |
fGCLK_DFLL48M_REF | DFLL48M Reference clock frequency | 33 | kHz |
fGCLK_EIC | EIC input clock frequency | 100 | MHz |
fGCLK_FREQM_MSR | FREQM Measure | 200 | MHz |
fGCLK_FREQM_REF | FREQM Reference | 100 | MHz |
fGCLK_EVSYS_CHANNEL_x, x = {0,.., 11} | EVSYS channel x input clock frequency | 100 | MHz |
fGCLK_SERCOMx_SLOW, x = {0, ... , 7} | Common SERCOMx slow input clock frequency | 12 | MHz |
fGCLK_SERCOMx_CORE, x = {0, ... , 7} | SERCOMx input clock frequency | 100 | MHz |
fGCLK_CANx, x = {0, 1} | CANx input clock frequency | 100 | MHz |
fGCLK_USB | USB input clock frequency | 60 | MHz |
fGCLK_I2S | I2S input clock frequency | 100 | MHz |
fGCLK_SDHCx_SLOW, x = {0, 1} | Common SDHCx slow input clock frequency | 12 | MHz |
fGCLK_SDHCx_CORE, x = {0, 1} | SDHCx input clock frequency | 150 | MHz |
fGCLK_TCCx, x = {0, ... , 4} | TCCx input clock frequency | 200 | MHz |
fGCLK_TCx, x = {0, ... , 3} | TC0, TC1, TC2, TC3 input clock frequency | 200 | MHz |
fGCLK_TCx, x = {4, ... , 7} | TC4, TC5, TC6, TC7 input clock frequency | 100 | MHz |
fGCLK_PDEC | PDEC input clock frequency | 200 | MHz |
fGCLK_CCL | CCL input clock frequency | 100 | MHz |
fGCLK_GCLKIN | External GCLK input clock frequency | 50 | MHz |
fGCLK_CM4_TRACE | CM4 Trace input clock frequency | 120 | MHz |
fGCLK_AC | AC digital input clock frequency | 100 | MHz |
fGCLK_ADCx, x = {0, 1} | ADCx input clock frequency | 100 | MHz |
fGCLK_DAC | DAC input clock frequency | 100 | MHz |
Note:
- These values are based on simulation. They are not covered by production test limits or characterization.