54.3 General Operating Ratings

The device must operate within the ratings listed below in order for all other electrical characteristics and typical characteristics of the device to be valid.
Table 54-2. General Operating Conditions (4)
SymbolDescriptionMin.Typ.Max.Units
VDDIO(2,3)IO Supply Voltage1.71(1)3.33.63V
VDDIOB(2,3)IOB Supply Voltage1.71(1)3.33.63V
VDDANA(2,3)Analog supply voltage1.71(1)3.33.63V
VBATBattery Supply Voltage1.71 (1)3.33.63V
Note:
  1. With BOD33 is disabled, BOD12 is enabled.
  2. The same voltage must be applied to VDDIO and VDDANA. VDDIOB must be lower or equal to VDDIO and VDDANA.
  3. When I/O pads in the VDDIOB cluster are multiplexed as analog pads, VDDANA is used to power the I/O. Using this configuration may result in an electrical conflict if the VDDIOB voltage is different from that of VDDIO and VDDANA. If the application has such requirements, it is required to power VDDIOB, VDDIO and VDDANA from the same supply source to ensure that they are always at the same voltage.
  4. The device must operate with in the ratings listed in the Table 58-2. Thermal Operation Conditions.