54.5 Supply Characteristics
Symbol | Description | Fall Rate | Rise Rate | Units | |
---|---|---|---|---|---|
Max. | Min. | Max. | |||
VDDIO | Peripheral, Internal regulator and IO Supply Voltages | 50 | 0.2 | 100 | mV/μs |
VDDIOB | |||||
VDDANA | Analog Supply Voltage |
Note: 1. These values are based on simulation. They are not covered
by production test limits or characterization.