54.11 PTC Characteristics

Table 54-35. Sensor Load Capacitance
SymbolModePTC channelMax Sensor Load (1)Units
CloadSelf-capacitanceY054pF
Y1
Y2
Y3
Y4
Y5
Y6
Y7
Y8
Y9
Y10
Y11
Y12
Y13
Y14
Y15
Y1651
Y1754
Y18
Y19
Y20
Y2151
Y2254
Y23
Y24
Y25
Y26
Y27
Y28
Y29
Y30
Y31
Mutual-capacitanceAll31
Note:
  1. Capacitance load that the PTC circuitry can compensate for each channel.
Table 54-36. Analog Gain Settings (1) (2)
SymbolSettingAverage
GainGAIN_11
GAIN_22.0
GAIN_44.2
GAIN_89.1
GAIN_1615.4
GAIN_32-
Note:
  1. Analog Gain is a parameter of the QTouch Library. Refer to the “QTouch Library Peripheral Touch Controller User Guide” for additional information.
  2. The GAIN_16 and GAIN_32 settings are not recommended; otherwise, the PTC measurements might become unstable.

The values in the following Power Consumption table are measured values of power consumption under the following conditions:

Operating Conditions:

VDD = 3.0V

Clocks:

DFLL48M used as main clock source, running undivided at 48 MHz

CPU is running on flash with 2 wait states, at 48 MHz

PTC running at 4 MHz

PTC Configuration

Mutual-Capacitance mode

One touch channel

System Configuration

Standby Sleep mode enabled

RTC running on ULP32K: used to define the PTC scan rate, through the event system

RTC interrupts (wake up) the CPU to perform PTC scans

Table 54-37. Power Consumption (1)
SymbolParametersPTC scan rate (msec)OversamplesTATyp.MaxUnits
IDDCurrent Consumption 104Max 85°C Typ 25°C1371164µA
161461179
504771094
16791100
1004681086
16691089
2004641085
16651087
Note:
  1. These values are based on characterization.