54.10.1.1 Buck Converter
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| PEFF | Power Efficiency | IOUT = 100µA | - | 66 | - | % |
| IOUT = 100mA | - | 74 | - | % |
Note: To obtain the best power efficiency
from the buck regulator components the values from following table (Table 54-16) should
be used.
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| CIN(2) | Input regulator decoupling capacitors on VDDIO, VDDIOB and VDDANA | - | 10 | - | µF | |
| Ceramic dielectric X7R | - | 100 | - | nF | ||
| COUT(3) | Output regulator decoupling capacitors on VDDCORE | 3.76 | 4.7 | - | µF | |
| Ceramic dielectric X7R | - | 100 | - | nF | ||
| ESR COUT | External Series Resistance of COUT | - | - | - | 0.5 | Ω |
| LEXT | External inductance | - | 10 | - | µH | |
| RSERIES_LEXT | ESR of LEXT | - | - | - | 0.36 | Ω |
| ISAT_LEXT | Saturation current | - | 500 | - | - | mA |
Note:
- These values are based on simulation. They are not covered by production test limits or characterization.
- It is recommended to use ceramic X7R capacitor with low-series resistance. Refer to Power Supply Connections for a typical circuit connections.
- It is recommended to use ceramic or solid tantalum capacitor with low ESR.