Features

  • USB-C® for Console Management
  • ITU-T K.21 6KV Enhanced Surge Telecom Ports
  • Wide Temperature Range: −40 °C to +70 °C
  • Din Rail Metal Case Designed for Industrial Environment
  • DC supplied model provides the following features:
    • Total PoE Power of 240W/120W/Non-PoE (Model Dependent)
    • IEEE 802.3bt PoE Compliant Ports–Up to 90W Per Port
    • Redundant DC Input: 9.6-60V for Non-PoE Model, 52-57V for PoE Models
    • Input Voltage Reverse Polarity Protection
    • Alarm Indication and Relay Switch for Power Input Failure
  • AC supplied models provides the following features:
    • Wide input voltage range: 85-264 VAC or 88-300 VDC