11.1 Powering the PD-IES008x-DCxx and PD-IES206x-DCxx Units
To power the DC unit, perform the following:
- Verify that the external DC Power Supply (PS) is within the limits (see Table 17-2).
- Verify that the external DC PS is turned off.
- Connect the positive PS terminal to the PD-IES008x-DCxx/PD-IES206x-DCxx terminal block connector and tighten the screw.
- Connect the negative PS terminal to the PD-IES008x-DCxx/PD-IES206x-DCxx terminal block connector and tighten the screw.
- For redundant power, repeat steps 3 and 4 for the second power input.
- Turn the power supply on.
Note:
- The PD-IES008x-DCxx/PD-IES206x-DCxx switch has a reverse polarity power input protection
- Power redundancy requires two external power supplies.
- Connect the PS terminals power to input voltage 1, input voltage 2 or both for redundancy.
- PD-IES008x-DCxx/PD-IES206x-DCxx has two terminals, Positive (+) and Negative (−), for each power input.
- Use a minimum of 5A current-rated power cables (minimum wire gauge of 16 AWG).
- Power cables from the external PS to the PD-IES008x-DCxx/PD-IES206x-DCxx should be as short as possible, as the large input current can cause a large voltage drop.