9.1 DIN Rail/Wall Bracket Installation
This section describes the wall mounting and pole mounting instructions of the switch. The DIN Rail supplied is assembled on the product as shown in the following figure.
![]() | ![]() |
To install the product on to the DIN rail, perform the following steps:
- Insert the button lip of the DIN-rail kit into the mounting rail.
- Press up the mounting rail until it snaps into place.
The following table lists the kit details supplied with the product.
| Item Description | Quantity |
|---|---|
| DIN Rail-Mounting Bracket | 1 |
| Screw | 4 |
The following figure shows the wall mounting installation of the product.


The following table lists the kit details supplied with the product.
| Item Description | Quantity |
|---|---|
| Wall Mount | 2 |
| Screw | 6 |
For wall mounting installation, attach the wall mount to the switch using the four pan head screws and tighten the pan head screws to 1.1 Nm.