3.4.3.1 USB Port A

On this board, the USBA port can function as either a host or a device interface. It is accessible through the USB Type-C® connector (J1).

Two resistors are placed on its power rail to form a voltage divider that converts 5V to 3.3V. This voltage is used to indicate the presence of a USB host to the MPU.

As described in the USB Supply Input section, the USBA port can also be used as a power source. In most cases, this port is limited to 500 mA.

Figure 3-26. USB Port A
Table 3-12. USBA Connector Signal Description

Pin No

Signal Name

Signal Description

A4, A9, B4, B9

USBA_VBUS_5V

USB 5V power input

A6, B6USBA_CONN_PUSB port data plus

A7, B7

USBA_CONN_N

USB port data minus

A1, A12, B1, B12

GND

Ground

In Host mode, the USB host port A uses a 500 mA high-side power switch output from a MIC2026 device. This setup supports both self-powered and bus-powered applications. The USBIO_EN_A signal controls the MIC2026 current-limiting power switch, which supplies power to the client device. The USB specification requires that bus-powered USB 2.0 devices do not exceed a current limit of 500 mA. To comply with this requirement, the MIC2026 limits the current and indicates an overcurrent condition through the USBIO_OC_A signal. For more information about the MIC2026, refer to the product web page.

Figure 3-27. USBA Hosts Power
Table 3-13. USBA PIO Signal Description

PIO

Signal Name

Signal Description

PC6

USBIO_VBDET_A

VBUS detection

-USBIO_EN_AUSBA host power enable signal
-USBIO_OC_AUSBA power overcurrent interrupt line