3.4.6.2 M.2 Wireless Interface
The SAMA7G54 Curiosity Pro board features one M.2 interface for connecting compatible wireless add-on cards.
Only wireless cards compatible with the PCIe M.2 Key E slot (J43) are supported.
The M.2 slot uses the SDMMC0 interface for the Wi-Fi® component of the add-on card. An optional SPI interface is multiplexed with the SDMMC0 pins and can be enabled by reconfiguring the resistor switches J22, J95, J96 and J98. The resistor configuration is as follows: pins 2–3 are for the SDMMC0 mode (default) and pins 1–2 are for the SPI mode.
The M.2 slot also features a UART interface with hardware flow control for the Bluetooth® component of the add-on card.
An external oscillator (Y4) provides the 32.768 kHz clock.
Additional signals are present for reset, host interrupts and wake-up, device wake-up, TWI and PTA.
The auxiliary 3.3V supply is provided through the TPS2117 (U30), a power multiplexer that uses N-channel MOSFETs to switch between the power supplies and supports automatic priority and manual switchover modes.
The J46 header, located near the J43 slot, is used as the MODE select header for the M.2 host interface, with SPI/SDIO as the default mode.
PIO | Signal Name | Signal Description |
|---|---|---|
PA00 | SDMMC0_CLK | SDMMC2 clock |
PA01 | SDMMC0_CMD | SDMMC2 command line |
PA03 | SDMMC0_DATA0 | SDMMC2 data line 0 |
PA04 | SDMMC0_DATA1 | SDMMC2 data line 1 |
PA05 | SDMMC0_DATA2 | SDMMC2 data line 2 |
PA06 | SDMMC0_DATA3 | SDMMC2 data line 3 |
| PB13 | M2_BT_TX | Bluetooth UART transmit data |
| PB14 | M2_BT_RX | Bluetooth UART receive data |
PB16 | M2_BT_CTS | Bluetooth UART clear to send |
PB17 | M2_BT_RTS | Bluetooth UART ready to send |
| PA02 | M2_WIFI_NRST | M.2 device reset line |
| PA10 | M2_WIFI_TWD | M.2 device TWI data |
| PA11 | M2_WIFI_TWCK | M.2 device TWI clock |
| PA12 | M2_WIFI_WAKE | M.2 host wake-up |
| PA25 | M2_WIFI_IRQ | M.2 device interrupt line |
| PA31 | M2_WIFI_TW_IRQ | M.2 TWI host interrupt line |
| PE03 | M2_WIFI_MOSI | M.2 device serial data output |
PE04 | M2_WIFI_MISO | M.2 device serial data input |
| PE05 | M2_WIFI_SCK | M.2 device serial clock |
| PE06 | M2_WIFI_CS | M.2 device serial chip select |
PIOBU2 | M2_PIOBU_WAKE | M.2 host backup wake-up |