6.1.1.2 Skew Constraints For Signal Groups
(Ask a Question)- The address and command groups must be skew matched with respect to CK signals within ±100 ps.
- The DQ, DM signals must be skew matched with respect to DQS within ±25 ps.
- The read DQ/DQS training adjusts the DQS signal to optimal sampling point based on the board skew between DQ and DQS.
- The write level training ensures that the tDQSS specification for memory is matched for each of the DQ/DQS byte groups and offset the skew introduced due to fly-by routing.
The characteristic impedance of 40Ω–50Ω must be used for single ended signals and 90Ω–100Ω for differential signals.