5.6.3 RTL_Fast Simulation

RTL_fast simulation is same as RTL_full simulation except that QDR subsystem loads the training delays as per selected configuration and skips the training sequence to assert the TRAINING_COMPLETE signal.

In the following example, a design is created to access the QDR memory with 18-bit data width, 22-bit address width, and burst size of 4.

Figure 5-31. QDR Configuration- RTL_Fast Simulation
Note: The waveform output of the QDR RTL-Fast simulation will be provided in the next revision of this document.