Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | PINA | 7:0 | PINAn[7:0] | |||||||
0x00 | SIGROW_DEVICEID0 | 7:0 | DEVICEID[7:0] | |||||||
0x01 | DDRA | 7:0 | DDRAn[7:0] | |||||||
0x01 | SIGROW_DEVICEID1 | 7:0 | DEVICEID[7:0] | |||||||
0x02 | PORTA | 7:0 | PORTAn[7:0] | |||||||
0x02 | SIGROW_DEVICEID2 | 7:0 | DEVICEID[7:0] | |||||||
0x03 | PUEA | 7:0 | PUEAn[7:0] | |||||||
0x04 | PINB | 7:0 | PINBn[3:0] | |||||||
0x05 | DDRB | 7:0 | DDRBn[3:0] | |||||||
0x06 | PORTB | 7:0 | PORTBn[3:0] | |||||||
0x06 | SIGROW_SERNUM0 | 7:0 | SERNUM[7:0] | |||||||
0x07 | PUEB | 7:0 | PUEBn[3:0] | |||||||
0x07 | SIGROW_SERNUM1 | 7:0 | SERNUM[7:0] | |||||||
0x08 | UDR0 | 7:0 | TXB / RXB[7:0] | |||||||
0x08 | SIGROW_SERNUM2 | 7:0 | SERNUM[7:0] | |||||||
0x09 | UBRR0L and UBRR0H | 7:0 | UBRR0[7:0] | |||||||
15:8 | UBRR0[11:8] | |||||||||
0x09 | SIGROW_SERNUM3 | 7:0 | SERNUM[7:0] | |||||||
0x0A | SIGROW_SERNUM4 | 7:0 | SERNUM[7:0] | |||||||
0x0B | UCSR0D | 7:0 | RXSIE | RXS | SFDE | |||||
0x0B | SIGROW_SERNUM5 | 7:0 | SERNUM[7:0] | |||||||
0x0C | UCSR0C | 7:0 | UMSEL0n[1:0] | UPM0n[1:0] | USBS0 | UCSZ01 / UDORD0 | UCSZ00 / UCPHA0 | UCPOL0 | ||
0x0C | SIGROW_SERNUM6 | 7:0 | SERNUM[7:0] | |||||||
0x0D | UCSR0B | 7:0 | RXCIE0 | TXCIE0 | UDRIE0 | RXEN0 | TXEN0 | UCSZ02 | RXB80 | TXB80 |
0x0D | SIGROW_SERNUM7 | 7:0 | SERNUM[7:0] | |||||||
0x0E | UCSR0A | 7:0 | RXC0 | TXC0 | UDRE0 | FE0 | DOR0 | UPE0 | U2X0 | MPCM0 |
0x0E | SIGROW_SERNUM8 | 7:0 | SERNUM[7:0] | |||||||
0x0F | PCMSK0 | 7:0 | PCINTn[7:0] | |||||||
0x0F | SIGROW_SERNUM9 | 7:0 | SERNUM[7:0] | |||||||
0x10 | PCMSK1 | 7:0 | PCINT11 | PCINT10 | PCINT9 | PCINT8 | ||||
0x11 | PCIFR | 7:0 | PCIF1 | PCIF0 | ||||||
0x12 | PCICR | 7:0 | PCIE1 | PCIE0 | ||||||
0x13 | EIMSK | 7:0 | INT0 | |||||||
0x14 | EIFR | 7:0 | INTF0 | |||||||
0x15 | EICRA | 7:0 | ISC0[1:0] | |||||||
0x16 | PORTCR | 7:0 | BBMB | BBMA | ||||||
0x17 | DIDR0 | 7:0 | ADC7D | ADC6D | ADC5D | ADC4D | ADC3D | ADC2D | ADC1D | ADC0D |
0x18 |
Reserved | |||||||||
0x19 | ADCL and ADCH | 7:0 | ADC7 | ADC6 | ADC5 | ADC4 | ADC3 | ADC2 | ADC1 | ADC0 |
15:8 | ADC9 | ADC8 | ||||||||
0x19 | ADCL and ADCH | 7:0 | ADC1 | ADC0 | ||||||
15:8 | ADC9 | ADC8 | ADC7 | ADC6 | ADC5 | ADC4 | ADC3 | ADC2 | ||
0x1B | ADMUX | 7:0 | REFSn[1:0] | MUXn[2:0] | ||||||
0x1C | ADCSRB | 7:0 | ADLAR | ADTSn[2:0] | ||||||
0x1D | ADCSRA | 7:0 | ADEN | ADSC | ADATE | ADIF | ADIE | ADPSn[2:0] | ||
0x1E | ACSRB | 7:0 | ACOE | ACPMUX | ||||||
0x1F | ACSRA | 7:0 | ACD | ACBG | ACO | ACI | ACIE | ACIC | ACISn[1:0] | |
0x20 ... 0x21 |
Reserved | |||||||||
0x22 | ICR0L and ICR0H | 7:0 | ICR0[7:0] | |||||||
15:8 | ICR0[15:8] | |||||||||
0x24 | OCR0BL and OCR0BH | 7:0 | OCR0B[7:0] | |||||||
15:8 | OCR0B[15:8] | |||||||||
0x26 | OCR0AL and OCR0AH | 7:0 | OCR0A[7:0] | |||||||
15:8 | OCR0A[15:8] | |||||||||
0x28 | TCNT0L and TCNT0H | 7:0 | TCNT0[7:0] | |||||||
15:8 | TCNT0[15:8] | |||||||||
0x2A | TIFR0 | 7:0 | ICF0 | OCF0B | OCF0A | TOV0 | ||||
0x2B | TIMSK0 | 7:0 | ICIE0 | OCIE0B | OCIE0A | TOIE0 | ||||
0x2C | TCCR0C | 7:0 | FOC0A | FOC0B | ||||||
0x2D | TCCR0B | 7:0 | ICNC0 | ICES0 | WGM03 | WGM02 | CS0[2:0] | |||
0x2E | TCCR0A | 7:0 | COM0An[1:0] | COM0Bn[1:0] | WGM0n[1:0] | |||||
0x2F | GTCCR | 7:0 | TSM | REMAP | PSR | |||||
0x30 |
Reserved | |||||||||
0x31 | WDTCSR | 7:0 | WDIF | WDIE | WDPn | WDE | WDPn[2:0] | |||
0x32 | NVMCSR | 7:0 | NVMBSY | |||||||
0x33 | NVMCMD | 7:0 | NVMCMD[5:0] | |||||||
0x34 | VLMCSR | 7:0 | VLMF | VLMIE | VLM[2:0] | |||||
0x35 | PRR | 7:0 | PRUSART0 | PRADC | PRTIM0 | |||||
0x36 | CLKPSR | 7:0 | CLKPS[3:0] | |||||||
0x37 | CLKMSR | 7:0 | CLKMS[1:0] | |||||||
0x38 |
Reserved | |||||||||
0x39 | OSCCAL | 7:0 | CAL[7:0] | |||||||
0x3A | SMCR | 7:0 | SM[2:0] | SE | ||||||
0x3B | RSTFLR | 7:0 | WDRF | EXTRF | PORF | |||||
0x3C | CCP | 7:0 | CCP[7:0] | |||||||
0x3D | SPL and SPH | 7:0 | SP6 | SP5 | SP4 | SP3 | SP2 | SP1 | SP0 | |
15:8 | ||||||||||
0x3F ... 0x5E |
Reserved | |||||||||
0x5F | SREG | 7:0 | I | T | H | S | V | N | Z | C |