Interrupt Flags
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VDDIO2IF | |||||||
Access | R/W | ||||||
Reset | 0 |
VDDIO2 Interrupt Flag
This flag is cleared by writing a ‘1
’ to it.
This flag is set when the VDDIO2 Status (VDDIO2S) bit in MVIO.STATUS changes value.
Writing a ‘0
’ to this bit has no effect.
Writing a ‘1
’ to this bit will clear the VDDIO2
Interrupt Flag.