Stresses beyond those listed in this section may cause permanent damage to the device. This is a stress rating only and functional operation of the device at these or other conditions beyond those indicated in the operational sections of this specification is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.
Parameter | Condition | Rating | Units | |
---|---|---|---|---|
Ambient temperature under bias | -40 to +125 | °C | ||
Storage temperature | -65 to +150 | °C | ||
Voltage on Pins With Respect to GND | ||||
|
-0.3 to +6.5 | V | ||
|
-0.3 to +6.5 | V | ||
|
-0.3 to (VDD + 0.3) | V | ||
|
-0.3 to (VDD + 0.3) | V | ||
Maximum Current | ||||
|
-40°C ≤ TA ≤ +85°C | 350 | mA | |
+85°C < TA ≤ +125°C | 120 | mA | ||
|
-40°C ≤ TA ≤ +85°C | 350 | mA | |
+85°C < TA ≤ +125°C | 120 | mA | ||
|
-40°C ≤ TA ≤ +85°C | 350 | mA | |
+85°C < TA ≤ +125°C | 120 | mA | ||
|
±50 | mA | ||
Clamp current, IK (VPIN < 0 or VPIN > VDD) | ±20 | mA | ||
Total power dissipation(2) | 800 | mW | ||
Note:
|