The device must operate within the ratings listed in this section for all other
electrical characteristics and typical characteristics of the device to be valid.
Table 1. General Operating Conditions
Operating Voltage |
VDDMIN ≤ VDD ≤
VDDMAX |
Operating Temperature |
TA_MIN ≤ TA ≤
TA_MAX |
The standard operating conditions for any device, are defined as:
Table 2. Standard Operating Conditions
Parameter |
Ratings |
Units |
VDD — Operating
Supply Voltage(1) |
Industrial and Extended
temperature |
VDDMIN |
+1.8 |
V |
VDDMAX |
+5.5 |
V |
TA — Operating
Ambient Temperature Range |
Industrial temperature |
TA_MIN |
-40 |
°C |
TA_MAX |
+85 |
°C |
Extended temperature |
TA_MIN |
-40 |
°C |
TA_MAX |
+125 |
°C |
|
|