Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | SWEVENTA | 7:0 | SWEVENTA[7:0] | |||||||
0x01 | SWEVENTB | 7:0 | SWEVENTB[7:0] | |||||||
0x02 ... 0x0F |
Reserved | |||||||||
0x10 | CHANNEL0 | 7:0 | CHANNEL0[7:0] | |||||||
0x11 | CHANNEL1 | 7:0 | CHANNEL1[7:0] | |||||||
0x12 | CHANNEL2 | 7:0 | CHANNEL2[7:0] | |||||||
0x13 | CHANNEL3 | 7:0 | CHANNEL3[7:0] | |||||||
0x14 | CHANNEL4 | 7:0 | CHANNEL4[7:0] | |||||||
0x15 | CHANNEL5 | 7:0 | CHANNEL5[7:0] | |||||||
0x16 | CHANNEL6 | 7:0 | CHANNEL6[7:0] | |||||||
0x17 | CHANNEL7 | 7:0 | CHANNEL7[7:0] | |||||||
0x18 | CHANNEL8 | 7:0 | CHANNEL8[7:0] | |||||||
0x19 | CHANNEL9 | 7:0 | CHANNEL9[7:0] | |||||||
0x1A ... 0x1F |
Reserved | |||||||||
0x20 | USERCCLLUT0A | 7:0 | USER[7:0] | |||||||
... | ||||||||||
0x55 | USEROPAMP2DRIVE | 7:0 | USER[7:0] |