Unless otherwise noted, the typical graphs are valid for the following
conditions:
- Output load: 50 pF||3 kΩ
- Input common-mode voltage at
VDD/2
- Internal voltage follower mode
- IRSEL =
0
Figure 1. Offset at 25°C over VCM and
VDD
Figure 2. Offset at 25°C over VCM and
VDD with IRSEL = 1
Figure 3. Offset at 3V over VCM and
Temperature
Figure 4. Offset at 5V over VCM and
Temperature
Figure 5. PSRR at 3V VDD and
VCM = VDD/2 over Frequency and Temperature
Figure 6. PSRR at DC and VCM
=VDD/2 over VDD and Temperature
Figure 7. Open Loop Gain and Phase Bodeplot at 3V
and 25°C
Figure 8. Open Loop Gain at VCM =
VDD/2 over VDD and Temperature
Figure 9. Slew Rate Falling over VDD
and Temperature
Figure 10. Slew Rate Rising over VDD and
Temperature
Figure 11. VOH at 3V over Temperature
and Load Current
Figure 12. VOH at 5V over Temperature
and Load Current
Figure 13. VOL at 3V over Temperature
and Load Current
Figure 14. VOL at 5V over Temperature
and Load Current
Figure 15. IDD over VDD and
Temperature With IRSEL = 0
Figure 16. IDD over VDD and
Temperature With IRSEL = 1
Figure 17. Output Sinking Short Circuit Current
over VDD and Temperature
Figure 18. Output Sourcing Short Circuit Current
over VDD and Temperature
Figure 19. Output Impedance over Frequency at 3V
and 25°C
Figure 20. Small-Signal Non-Inverting Pulse
Response at 3V VDD Using 10 kΩ Load
Figure 21. Large-Signal Non-Inverting Pulse Response
at 3V VDD Using 10 kΩ Load