Features
- A Subset of the Device I/O Pins Can Be
Powered by VDDIO2
- The VDDIO2 Supply Can Ramp Up
and Down Independently of the VDD Supply
- Single- or Dual-Supply Configuration
Determined by Fuse
- PORT Access and Peripheral Override
Independent of the Supply Configuration
- VDDIO2 Supply Status Bit
- Interrupt and Event for VDDIO2
Supply Status Change
- ADC Channel for Measuring VDDIO2
Supply Voltage